Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Contact Special Features
W Pre-Make Contact
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A SPST-NO
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1250
-
Contact Limiting Short-Time Current (A)
16
-
Coil Resistance (Ω)
15, 62, 240, 360, 886, 1440, 5520, 28800
-
Contact Limiting Continuous Current (A)
16, 20
-
Contact Switching Voltage (Max) (VAC)
400
-
Contact Limiting Breaking Current (A)
16
-
Contact Limiting Making Current (A)
120, 165
-
Contact Current Rating (A)
16
-
Coil Voltage Rating (VDC)
3, 5, 12, 24, 48, 110
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
.4, .403, .417, .42, .6, .65
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
5000
Body Features
-
Product Weight
14 g [ .494 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable
Contact Features
-
Contact Material
AgSnO, AgSnO2, W + AgSnO2
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
12.7 mm [ .5 in ]
-
Insulation Clearance Between Contact & Coil
10 mm [ .394 in ]
-
Product Height (mm)
15.7, 16
-
Product Height (in)
.618, .629
-
Insulation Creepage Between Contact & Coil
10 mm [ .394 in ]
-
Product Length
29 mm [ 1.14 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 105, -40 – 105
-
Operating Temperature Range (°F)
-40 – 221, 14 – 221
-
Environmental Category of Protection
RTII
-
Environmental Ambient Temperature (Max)
105 °C [ 221 °F ]
Operation/Application
-
Solder Process
Wave Solder Capable
-
Current Type
DC
-
Coil Magnetic System
Bistable, 1 Coil, Polarized, Latching, Bistable, 2 Coils, Polarized, Latching, Monostable
Packaging Features
-
Packaging Method
Box & Tray, Box & Tube, Carton, Tray, Tube
Other
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Coil Power Rating Class (W)
.6 – .8, .3 – .4, .4 – .5, .5 – .6
-
Contact Current Class (A)
16
-
Height Class (Mechanical) (mm)
15 – 16
-
Length Class (Mechanical) (mm)
25 – 30
-
Width Class (Mechanical) (mm)
12 – 16
Reference Number
-
TE Internal Number
CAT-SCH691-R819A