Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Arrangement
1 Form A (NO)
-
Contact Number of Poles
1
-
Contact Special Features
Flip-Flop Contacts
-
Insulation Special Features
Tracking Index of Relay Base PTI250
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
16
-
Coil Power Rating DC (mW)
650, 665, 950
-
Coil Resistance (Ω)
14, 38, 55, 120, 150, 220, 610, 890, 3540
-
Coil Voltage Rating (VDC)
3, 5, 6, 9, 12, 24, 48
-
Contact Current Rating (A)
16
-
Contact Voltage Rating (VAC)
250
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
5000
-
Contact Limiting Continuous Current (A)
16
-
Contact Limiting Short-Time Current (A)
16
-
Contact Limiting Making Current (A)
16
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1250
Body Features
-
Product Weight
11 g [ .388 oz ]
Contact Features
-
Contact Material
W + AgSnO
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board
Dimensions
-
Product Height
16 mm [ .629 in ]
-
Product Length
29 mm [ 1.14 in ]
-
Product Width
12.7 mm [ .5 in ]
-
Insulation Creepage Between Contact & Coil
6 mm [ .236 in ]
-
Insulation Clearance Between Contact & Coil
6 mm [ .236 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
-
Environmental Category of Protection
RTII
Operation/Application
-
Coil Magnetic System
Bistable, 1 Coil, Polarized, Bistable, 2 Coils, Polarized
-
Solder Process
Wave Solder
Packaging Features
-
Packaging Method
Box & Tube, Carton, Tube
Other
-
Contact Current Class (A)
16
-
Width Class (Mechanical) (mm)
12 – 16
-
Coil Power Rating Class (mW)
600 – 800, 800 – 1000
-
Height Class (Mechanical) (mm)
15 – 16
-
Insulation Clearance Class (mm)
5 – 8
-
Insulation Creepage Class (mm)
5.5 – 8
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
4000
-
Length Class (Mechanical) (mm)
25 – 30
Reference Number
-
TE Internal Number
CAT-SCH691-R819B