Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A SPST-NO, 1 Form C SPDT-CO
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000
-
Contact Limiting Short-Time Current (A)
12, 16, 30
-
Coil Resistance (Ω)
60, 90, 200, 360, 562, 1440, 5730
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1000
-
Contact Limiting Continuous Current (A)
12, 16
-
Contact Switching Load (Min)
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC)
277, 400
-
Contact Switching Voltage (Max) (VDC)
250, 300
-
Contact Limiting Breaking Current (A)
12, 16
-
Contact Limiting Making Current (A)
16, 30
-
Contact Current Rating (A)
12, 16
-
Coil Voltage Rating (VDC)
5, 6, 9, 12, 15, 24, 48
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
.4, .41, .42
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
5000
Body Features
-
Product Weight
10 g [ .353 oz ]
-
Product Weight (g)
10
-
Enclosure Type
Flux Resistant Automatic Solder Capable
Contact Features
-
Contact Material
AgNi90/10, AgSnO, AgSnO2
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
12.7 mm [ .5 in ]
-
Product Height
15.7 mm [ .618 in ]
-
Insulation Clearance Between Contact & Coil (mm)
10
-
Insulation Creepage Between Contact & Coil
10 mm [ .394 in ]
-
Product Length
29 mm [ 1.14 in ]
-
Insulation Creepage Between Contact & Coil (mm)
10
-
Insulation Clearance Between Contact & Coil
10 mm [ .394 in ]
Usage Conditions
-
Environmental Category of Protection
RTII
-
Operating Temperature Range (°C)
-40 – 105, -40 – 85
-
Operating Temperature Range (°F)
-40 – 221, -40 – 185
-
Environmental Ambient Temperature (Max) (°C)
85, 105
-
Environmental Ambient Temperature (Max) (°F)
185, 221
Operation/Application
-
Solder Process
Wave Solder Capable
-
Current Type
DC
-
Coil Magnetic System
Monostable
Packaging Features
-
Packaging Method
Box & Tube, Carton, Tube
Other
-
Environmental Ambient Temperature Class (°C)
70 – 85, 85 – 105
-
Coil Power Rating Class (W)
.3 – .4, .4 – .5
-
Contact Current Class (A)
16, 10 – 20
-
Height Class (Mechanical) (mm)
15 – 16
-
Length Class (Mechanical) (mm)
25 – 30
-
Width Class (Mechanical) (mm)
12 – 16
Reference Number
-
TE Internal Number
CAT-SCH691-R997