Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class (W)
.6 – .8
-
Environmental Ambient Temperature Class (°C)
-25 – 70, -40 – 70
-
Contact Current Class (A)
5 – 10
-
Height Class (Mechanical) (mm)
25 – 30
-
Length Class (Mechanical) (mm)
25 – 30
-
Width Class (Mechanical) (mm)
12 – 16
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Contact Switching Load (Min)
10mA @ 5V
-
Contact Limiting Continuous Current (A)
6, 8
-
Contact Limiting Short-Time Current (A)
8, 6, 15
-
Contact Switching Voltage (Max) (VAC)
400
-
Contact Limiting Breaking Current (A)
6, 8
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
3000
-
Coil Resistance (Ω)
1851, 206, 483, 116, 321, 36, 823, 17285, 630, 51, 3291
-
Contact Limiting Making Current (A)
6, 15, 8
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1500
-
Contact Current Rating (A)
6
-
Coil Voltage Rating (VDC)
36, 6, 15, 18, 110, 12, 5, 9, 48, 24, 21
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
.7
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
Packaging Features
-
Packaging Method
Box & Tube, Tube
Dimensions
-
Insulation Creepage Between Contact & Coil
8 mm [ .315 in ]
-
Product Height
25.5 mm [ 1 in ]
-
Product Length
29 mm [ 1.14 in ]
-
Product Width
12.6 mm [ .496 in ]
-
Insulation Clearance Between Contact & Coil
8 mm [ .315 in ]
Usage Conditions
-
Environmental Category of Protection
RTIII, RTII
-
Operating Temperature Range
-40 – 70 °C [ -40 – 158 °F ]
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
Body Features
-
Product Weight (g)
20
-
Product Weight (oz)
.705, .706
-
Enclosure Type
Flux Resistant Automatic Soldering & Washable, Flux Resistant Automatic Soldering
Product Availability
-
Product Availability
Worldwide
Configuration Features
-
Contact Number of Poles
2
-
Contact Arrangement
1A (NO) + 1B (NC), 2 Form C DPDT-CO
Product Type Features
-
Relay & Contactor Type
Force-Guided Relay
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Termination Features
-
Main Termination & Connection Type
Socket Pins, Solder Pins
-
Coil Termination & Connection Type
Solder Pins, Socket Pins
Mechanical Attachment
-
Product Mount Type
Socket, Printed Circuit Board
Reference Number
-
TE Internal Number
CAT-SCH691-SR1