Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
Force-Guided Relay
Configuration Features
-
Contact Number of Poles
4
-
Contact Arrangement
2A (NO) + 2B (NC), 3A (NO) + 1B (NC)
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1500
-
Contact Limiting Short-Time Current (A)
8
-
Coil Resistance (Ω)
31, 45, 101, 180, 281, 405, 551, 720, 2880, 15125
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
2500
-
Contact Limiting Continuous Current (A)
8
-
Contact Switching Load (Min)
10mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
400
-
Contact Limiting Breaking Current (A)
8
-
Coil Current (A)
.007, .017, .033, .038, .044, .053, .067, .089, .133, .161
-
Contact Limiting Making Current (A)
8
-
Contact Current Rating (A)
8
-
Coil Voltage Rating (VDC)
5, 6, 9, 12, 15, 18, 21, 24, 48, 110
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
.8
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
Body Features
-
Product Weight (g)
16, 30
-
Product Weight (oz)
.5644, 1.058
-
Enclosure Type
Flux Resistant Automatic Solder Capable & Washable
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
13.1 mm [ .511 in ]
-
Insulation Clearance Between Contact & Coil
10 mm [ .394 in ]
-
Product Height
16.6 mm [ .649 in ]
-
Insulation Creepage Between Contact & Coil
10 mm [ .394 in ]
-
Product Length
40.1 mm [ 1.57 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 70 °C [ -13 – 158 °F ]
-
Environmental Category of Protection
RTIII
-
Environmental Ambient Temperature (Max)
70 °C [ 158 °F ]
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Product Availability
-
Product Availability
Asia, Worldwide
Packaging Features
-
Packaging Method
Box & Tube, Tube
Other
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Coil Power Rating Class (W)
.6 – .8
-
Contact Current Class (A)
5 – 10
-
Height Class (Mechanical) (mm)
15 – 20
-
Length Class (Mechanical) (mm)
40 – 50
-
Width Class (Mechanical) (mm)
12 – 16
Reference Number
-
TE Internal Number
CAT-SCH691-SR1A