Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class (W)
1 – 1.5, .5 – 1, .5 – .6
-
Contact Current Class (A)
5 – 10
-
Height Class (Mechanical) (mm)
15 – 20
-
Length Class (Mechanical) (mm)
50 – 60
-
Width Class (Mechanical) (mm)
16 – 20
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Contact Switching Load (Min)
1mA @ 5V, 10mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
400
-
Contact Switching Voltage (Max) (VDC)
300
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
3000
-
Coil Resistance (Ω)
480, 10080, 1047, 1920, 22000, 120
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1500
-
Contact Current Rating (A)
8
-
Coil Voltage Rating (VDC)
110, 12, 48, 24
-
Contact Voltage Rating (VAC)
277, 250
-
Contact Voltage Rating (VDC)
300
-
Coil Power Rating DC (W)
1.2, .55
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
Packaging Features
-
Packaging Method
Box & Tube, Carton & Tube
Dimensions
-
Insulation Creepage Between Contact & Coil (mm)
5.6, 5.5
-
Insulation Creepage Between Contact & Coil (in)
.22, .217
-
Product Height (mm)
16.5, 15.7
-
Product Height (in)
.618, .649
-
Product Length
55 mm [ 2.16 in ]
-
Product Width
16.5 mm [ .649 in ]
-
Insulation Clearance Between Contact & Coil (mm)
5.5, 5.6
-
Insulation Clearance Between Contact & Coil (in)
.217, .22
Usage Conditions
-
Environmental Category of Protection
RTIII
-
Operating Temperature Range (°C)
-25 – 70, -40 – 85
-
Operating Temperature Range (°F)
-13 – 158, -40 – 185
-
Environmental Ambient Temperature (Max) (°C)
70, 85
-
Environmental Ambient Temperature (Max) (°F)
158, 185
Operation/Application
-
Solder Process
Wave Solder
-
Current Type
DC
-
Coil Magnetic System
Monostable
Body Features
-
Primary Product Color
Natural
-
Product Weight (g)
30, 29.5
-
Product Weight (oz)
1.058, 1.041
-
Enclosure Type
Flux Resistant Automatic Soldering & Washable
Product Availability
-
Product Availability
Worldwide
Configuration Features
-
Contact Number of Poles
4
-
Contact Arrangement
2A (NO) + 2B (NC), 3A (NO) + 1B (NC)
Product Type Features
-
Relay & Contactor Type
Force-Guided Relay
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Reference Number
-
TE Internal Number
CAT-SCH691-SR1C