This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

This advanced system epitomizes PSI’s ambition to eliminate insitu calibration from electronic pressure scanning technology.  The DTC Initium system integrates an advanced analog circuit design with PSI’s innovative Digital Temperature Compensation (DTC) technology to maintain optimal accuracy without on-line span calibration. This proprietary technology utilizes a unique sensor mounting technique to enable accurate measurement of bridge resistances for use in real-time correction of thermal errors using individualized compensation algorithms embedded within the scanners. The result is an electronic pressure scanning system that provides state-of-the-art accuracy over the entire scanner operating temperature after only an initial re-zero.  

The Ethernet-based system directly connects any combination of up to eight 16, 32 or 64 port DTC scanners to facilitate as many as 512 channels of pressure measurements. Multiple systems can be networked for larger channel requirements. The DTC Initium supports software and hardware triggering of data sets, data packet ID stamping for time correlation, and data throughput to the host computer at rates as high as 1200 Hz per channel in engineering units. The system also supports other sophisticated DTC scanner features including programmable deranging capability and internal manifold position sensing. The system will operate from a single +18 to 36 VDC unregulated supply. Windows® based utility software written in Visual Basic is supplied with the DTC Initium system allows the user to configure acquisition parameters such as sample rates, averaging, and thermal update rates. It also provides diagnostic tools such as accuracy, channel crosstalk, and leak check routines. The utility software also facilitates firmware upgrades downloaded to the system via Ethernet, which are made available at no charge via www.TE.com/sensorsolutions.  

Benefits

  • Support for up to 512 Pressure Channels
  • ±0.05% FS Accuracy after Rezero
  • 1200 Hz per Channel Throughput
  • Capability in Engineering Units
  • Auto-negotiating 10/100 Base-T Ethernet Interface
  • Comprehensive Applications Utility Software  
orange bar

Applications

  • Industrial Aerodynamics
  • Architectural Engineering Studies
  • Small Scale Wind Tunnel Research  
Features

Please review product documents or contact us for the latest agency approval information.  

Usage Conditions

  • Accuracy (% of FS) ±.05

Other

  • EU Throughput Rate HZ  1200

Signal Characteristics

  • Number of Channels  512

Product Type Features

  • DAQ Scanner Product Type  Data Acquisition Systems

Electrical Characteristics

  • Media Compatibility  Dry Gas

Reference Number

  • TE Internal Number CAT-SCS0010

Related Materials

Datasheets & Catalog Pages

Product Specifications