Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
25
Dimensions
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.326
-
Outside Cable Diameter (mm)
4.8, 4.5, 4.1, 4.4
-
Outside Cable Diameter (in)
.161, .177, .173, .188
Electrical Characteristics
-
Operating Voltage (VDC)
60, 30
-
Operating Voltage (VAC)
60, 30
Mechanical Attachment
-
Thread Size
M8
-
Connector Orientation (End A)
Right Angle
Body Features
-
Wire Color (Base)
Brown, Blue, Black, Brown, White, Blue, Black
-
Connector Color (End A)
Black
-
Jacket Material
PUR, PVC
-
Cable Color
Black
-
Connector & Keying Code
A
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
1.5, 3, 5, 10
-
Cable Assembly Configuration
Single Ended
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Contact Features
-
Contact Current Rating (Max) (A)
4
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 80, -30 – 80
-
Operating Temperature Range (°F)
-22 – 176, -40 – 176
Product Type Features
-
Cable Assembly Type
M8 Pigtail
-
Cable Assembly (End A)
M8 Plug
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No
Reference Number
-
TE Internal Number
CAT-SE594-M1C