Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A)
M12 Socket
-
Cable Assembly Type
M12 Pigtail
Configuration Features
-
Number of Positions
3, 4, 5, 8
-
Configuration Number
A
Electrical Characteristics
-
Operating Voltage (VAC)
24, 30, 60, 125, 250
-
Operating Voltage (VDC)
24, 30, 60, 125, 250
Body Features
-
Wire Color (Base)
Brown, Blue, Black, Brown, White, Blue, Black, Brown, White, Blue, Black, Gray, Brown, White, Blue, Black, Gray, Pink, Violet, Orange, White, Brown, Green, Yellow, Gray, Pink, Blue, Red
-
Jacket Material
PUR, PVC
-
Connector Color (End A)
Black, Blue
-
Cable Color
Black, Gray
-
Connector & Keying Code
A
Contact Features
-
Contact Current Rating (Max) (A)
2, 4
Mechanical Attachment
-
Thread Size
M12
-
Connector Orientation (End A)
Right Angle
Dimensions
-
Wire Size (mm²)
.205, .326
-
Wire Size (AWG)
22, 24
-
Outside Cable Diameter (mm)
4.3, 4.6, 5, 5.2, 5.9, 6, 7
-
Outside Cable Diameter (in)
.161, .181, .196, .204, .23, .236, .275
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 80, -30 – 80
-
Operating Temperature Range (°F)
-40 – 176, -22 – 176
Operation/Application
-
Indicator Type
LED
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No, Yes
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
25
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
1.5, 3, 5, 10
-
Cable Assembly Configuration
Single Ended
Reference Number
-
TE Internal Number
CAT-SE594-M1CC