Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type
M12 Pigtail
-
Cable Assembly (End A)
M12 Socket
Configuration Features
-
Number of Positions
2, 3, 4, 5, 8
Electrical Characteristics
-
Operating Voltage (VDC)
30, 60, 250
-
Operating Voltage (VAC)
30, 60, 250
Body Features
-
Conductor Material
Copper Alloy
-
Jacket Material
PUR, PVC
-
Connector Color (End A)
Black
-
Wire Color (Base)
Brown, Blue, Black, Brown, White, Blue, Black, Gray
-
Cable Color
Black, Gray
-
Connector & Keying Code
A
Contact Features
-
Contact Current Rating (Max) (A)
4
Mechanical Attachment
-
Thread Size
M12
-
Connector Orientation (End A)
Straight
Housing Features
-
Housing Material
Nylon GF
Dimensions
-
Outside Cable Diameter
6 mm [ .236 in ]
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.326
Usage Conditions
-
Operating Temperature Range
-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No, Yes
Packaging Features
-
Packaging Method
Bag, Box
-
Packaging Quantity
1, 2
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
.5, 1, 1.5, 3, 5, 7, 10
-
Cable Assembly Configuration
Single Ended
Reference Number
-
TE Internal Number
CAT-SE594-M1FF