Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
25
Dimensions
-
Wire Size (AWG)
22, 24
-
Outside Cable Diameter (in)
.204, .181, .236, .196, .161, .275, .23
-
Wire Size (mm²)
.326, .205
-
Outside Cable Diameter (mm)
4.6, 7, 5.2, 4.3, 5, 6, 5.9
-
Outside Cable Diameter (in)
.204, .181, .236, .196, .161, .275, .23
Electrical Characteristics
-
Operating Voltage (VDC)
250, 60, 125, 30
-
Operating Voltage (VAC)
60, 30, 125, 250
Mechanical Attachment
-
Thread Size
M12
-
Connector Orientation (End A)
Straight
Body Features
-
Wire Color (Base)
Brown, White, Blue, Black, Gray, Pink, Violet, Orange, Brown, White, Black, Blue, Brown, White, Blue, Black, Gray, Brown, Blue, Black, Brown, White, Blue, Black
-
Connector Color (End A)
Black, Blue
-
Jacket Material
PUR, PVC
-
Cable Color
Gray, Black
-
Connector & Keying Code
A
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
1.5, 3, 5, 10
-
Cable Assembly Configuration
Single Ended
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Configuration Number
A
-
Number of Positions
5, 4, 3, 8
Contact Features
-
Contact Current Rating (Max) (A)
2, 4
Product Type Features
-
Cable Assembly Type
M12 Pigtail
-
Cable Assembly (End A)
M12 Socket
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No, Yes
Reference Number
-
TE Internal Number
CAT-SE594-M1GG