Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A)
M8 Plug
-
Connector Type (End B)
M8 Plug, M8 Socket
-
Cable Assembly Type
M8
Electrical Characteristics
-
Operating Voltage (VAC)
30, 60
-
Operating Voltage (VDC)
30, 60
Body Features
-
Conductor Material
Copper Alloy
-
Wire Color (Base)
Brown, Blue, Black, Brown, White, Blue, Black
-
Jacket Material
PUR, PVC
-
Connector Color (End A)
Black
-
Connector Color (End B)
Black
-
Cable Color
Black, Gray
-
Connector & Keying Code
A
Contact Features
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Thread Size
M8 x M8
-
Connector Orientation (End A)
Straight
-
Connector Orientation (End B)
Right Angle
Housing Features
-
Housing Material
GF Nylon
Dimensions
-
Wire Size (mm²)
.25
-
Wire Size (AWG)
24
-
Outside Cable Diameter (mm)
4.5, 5
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No, Yes
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
.5, 1, 1.5, 3, 5, 7, 10
-
Cable Assembly Configuration
Double Ended
Reference Number
-
TE Internal Number
CAT-SE594-M1N