Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly (End B)
M12 Plug
-
Cable Assembly (End A)
M8 Socket
-
Cable Assembly Type
M8 to M12
Electrical Characteristics
-
Operating Voltage (VDC)
30, 60
-
Operating Voltage (VAC)
30, 60
Body Features
-
Wire Color (Base)
Brown, Blue, Black, Brown, White, Blue, Black
-
Jacket Material
PUR, PVC
-
Connector Color (End B)
Black
-
Cable Color
Black
-
Connector & Keying Code
A
-
Connector Color (End A)
Black
Contact Features
-
Contact Current Rating (Max) (A)
4
Mechanical Attachment
-
Connector Orientation (End B)
Straight
-
Thread Size
M12 x M8
-
Connector Orientation (End A)
Straight
Dimensions
-
Wire Size (mm²)
.326
-
Wire Size (AWG)
22
-
Outside Cable Diameter (mm)
4.1, 4.4, 4.5, 4.8
-
Outside Cable Diameter (in)
.161, .173, .177, .188
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 80, -30 – 80
-
Operating Temperature Range (°F)
-40 – 176, -22 – 176
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No
Other
-
Cable Assembly Length (m)
.3, .6, 1, 1.5, 2
-
Field Serviceable
Yes
-
Cable Assembly Configuration
Double Ended
Reference Number
-
TE Internal Number
CAT-SE594-M1X1