Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
25
Dimensions
-
Wire Size (AWG)
22
-
Wire Size (mm²)
.326
-
Outside Cable Diameter (mm)
4.7, 4.3, 5, 4.6, 5.2
-
Outside Cable Diameter (in)
.161, .204, .181, .185, .196
Electrical Characteristics
-
Operating Voltage (VDC)
125, 250
-
Operating Voltage (VAC)
250, 125
Mechanical Attachment
-
Thread Size
M12 x M12
-
Connector Orientation (End A)
Right Angle
-
Connector Orientation (End B)
Straight
Body Features
-
Wire Color (Base)
Brown, White, Blue, Black, Gray, Brown, Blue, Black, Brown, White, Blue, Black
-
Connector Color (End A)
Black
-
Jacket Material
PUR, PVC
-
Connector Color (End B)
Black
-
Cable Color
Black
-
Connector & Keying Code
A
Other
-
Field Serviceable
Yes
-
Cable Assembly Length (m)
1, .3, .6, 1.5, 2
-
Cable Assembly Configuration
Double Ended
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Configuration Number
AA
-
Number of Positions
5, 4, 3
Contact Features
-
Contact Current Rating (Max) (A)
4
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 80, -30 – 80
-
Operating Temperature Range (°F)
-22 – 176, -40 – 176
Product Type Features
-
Cable Assembly Type
M12
-
Cable Assembly (End A)
M12 Plug
-
Cable Assembly (End B)
M12 Socket
Operation/Application
-
M8/M12 Application Type
Sensor/Actuator
-
Shielded
No
Reference Number
-
TE Internal Number
CAT-SE594-M1XX