Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Single
-
Thermal Accessory Type Included
Heat Sink
-
Form Factor
SFP+
-
Pluggable I/O Product Type
Cage Assembly
-
Sealable
Yes, No
Operation/Application
-
Pluggable I/O Applications
SFP+ Enhanced
-
Heat Sink Compatible
Yes
-
Circuit Application
Signal
Housing Features
-
Cage Material
Nickel Silver
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
-
Termination Post & Tail Length
2.05 mm [ .081 in ]
Body Features
-
Heat Sink Finish
Electroless Nickel
-
Heat Sink Height Class
Custom, Networking Tall
-
Heat Sink Height (in)
.126, .531
-
Heat Sink Style
Pin
Industry Standards
-
UL Flammability Rating
UL 94V-0
Dimensions
-
PCB Thickness (Recommended)
1.5 mm [ .059 in ]
Configuration Features
-
Number of Ports
1
-
Port Matrix Configuration
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
16
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Other
-
Included Lightpipe
No
-
EMI Containment Feature Type
Elastomeric Gasket
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-SF59-AC229