Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Single
-
Thermal Accessory Type Included
Heat Sink
-
Form Factor
SFP, SFP+
-
Pluggable I/O Product Type
Cage, Cage Assembly, Connector
-
Sealable
No
Configuration Features
-
Number of Positions
20
-
Number of Ports
1
-
Port Matrix Configuration
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
4, 16
Body Features
-
Heat Sink Height Class
Networking, PCI, SAN
-
Heat Sink Style
Pin
-
Heat Sink Height (in)
.165, .256, .531
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Current Rating (Max) (A)
.5
-
Contact Mating Area Plating Material Thickness (µin)
15, 29.92
-
Contact Mating Area Plating Material Thickness (µm)
.38, .76
-
Contact Mating Area Plating Material Thickness (µin)
15, 29.92
Termination Features
-
Termination Method to PCB
Surface Mount, Through Hole - Press-Fit
-
Termination Post & Tail Length
3 mm [ .118 in ]
Housing Features
-
Cage Material
Copper Alloy, Stainless Steel
-
Centerline (Pitch)
.8 mm [ .031 in ]
Dimensions
-
PCB Thickness (Recommended) (mm)
1.5, 2.25
-
PCB Thickness (Recommended) (in)
.059, .089
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Heat Sink Compatible
Yes
-
Pluggable I/O Applications
SFP
-
Circuit Application
Power & Signal, Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Box, Box & Tray, Reel
Other
-
Included Lightpipe
No
-
EMI Containment Feature Type
Internal/External EMI Springs
Reference Number
-
TE Internal Number
CAT-SF59-C76264