Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wall Type
Dual Wall, Single Wall
Configuration Features
-
Number of Strands
154, 259, 665, 1665, 2109, 2660, 3325
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (VAC)
1000
Body Features
-
Wire Color (Base)
White
-
Wire & Cable Insulation Material
Modified PFA
-
Conductor Material
Nickel-Coated Copper
Dimensions
-
Strand Size (AWG)
34, 36, 38, 40, 42, 44
-
Conductor Diameter Range (mm)
.74, .94, 1.19, 1.55, 1.98, 2.44, 3.2, 3.99, 6.73, 8.26, 9.4, 11, 12.3
-
Conductor Diameter Range (in)
.029, .037, .047, .061, .078, .096, .126, .157, .265, .325, .37, .435, .485
-
Outside Cable Diameter (mm)
1.55, 1.83, 2.08, 2.44, 2.95, 3.48, 4.34, 8.2, 9.83, 11.2, 13, 14.3
-
Outside Cable Diameter (in)
.061, .072, .082, .096, .116, .137, .171, .323, .387, .441, .51, .564
-
Wire Size (AWG)
1, 1/0, 2, 2/0, 4, 8, 10, 12, 14, 16, 18, 20, 22
Usage Conditions
-
Cable Type
SHF260
-
Operating Temperature Range (°C)
-65 – 260
Reference Number
-
TE Internal Number
CAT-SHF-CABLE