Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
7
-
Number of Positions
4
Dimensions
-
Wire Size (AWG)
24
-
Wire Size (mm²)
.25
-
Conductor Diameter Range (mm)
6.1
-
Outside Cable Diameter
6.1 mm [ .24 in ]
Electrical Characteristics
-
Operating Voltage (VDC)
250
-
Operating Voltage (VAC)
250
Body Features
-
Connector Color (End A)
Black
-
Jacket Material
TPE
-
Connector Color (End B)
Black
-
Connector & Keying Code
D
Contact Features
-
Contact Current Rating (Max) (A)
3
Usage Conditions
-
Operating Temperature Range
-40 – 80 °C [ -40 – 176 °F ]
Product Type Features
-
Cable Assembly Type
M12
-
Cable Assembly (End A)
M12 Plug
-
Cable Assembly (End B)
M12 Socket
Other
-
Cable Assembly Length (m)
.5, 1, 1.5, 3, 7, 2, 5, 10, 4
-
Cable Assembly Configuration
Double Ended
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Mechanical Attachment
-
Connector Orientation (End A)
Straight
-
Connector Orientation (End B)
Straight
Housing Features
-
Housing Material
PA66+25GF
Operation/Application
-
M8/M12 Application Type
Industrial Ethernet
-
Shielded
Yes
Industry Standards
-
Industrial Protocols
Ethernet
Reference Number
-
TE Internal Number
CAT-SI113-M1