Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Type
M12 Pigtail
-
Cable Assembly (End A)
M12 Plug
Configuration Features
-
Number of Strands
124
-
Number of Positions
5
Electrical Characteristics
-
Operating Voltage (VDC)
63
-
Operating Voltage (VAC)
63
Body Features
-
Conductor Material
Copper Alloy
-
Jacket Material
PUR
-
Connector Color (End A)
Gray
-
Wire Color (Base)
Brown, White, Blue, Black, Gray
-
Cable Color
Gray
-
Connector & Keying Code
L
Contact Features
-
Contact Current Rating (Max) (A)
16
Mechanical Attachment
-
Thread Size
M12
-
Connector Orientation (End A)
Straight
Dimensions
-
Outside Cable Diameter (mm)
9.65
-
Conductor Diameter Range (mm)
2
-
Wire Size (AWG)
14
-
Wire Size (mm²)
2.5
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
M8/M12 Application Type
Power
-
Shielded
No
Industry Standards
-
IP Rating
IP67
-
Industrial Protocols
PROFINET
Other
-
Field Serviceable
No
-
Cable Assembly Length (m)
.5, 1, 1.5, 2, 3, 5, 7, 10, 20
-
Cable Assembly Configuration
Single Ended
Reference Number
-
TE Internal Number
CAT-SI113-M1ZF