Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Bag & Box, Bag
-
Packaging Quantity
400, 200, 100, 600, 300
Dimensions
-
Wire Size (AWG)
22 – 20, 20
-
Connector Height
9.1 mm [ .358 in ]
-
Connector Length (mm)
37.5
-
Connector Length
37.5 mm [ 1.474 in ]
-
Wire Size (mm²)
.518, .326 – .518
-
Connector Length (in)
1.474
-
Connector Height (in)
.358
-
Connector Height (mm)
9.1
-
Row-to-Row Spacing
4.6 mm [ .181 in ]
Electrical Characteristics
-
Operating Voltage (VDC)
50, 250
-
Operating Voltage (VAC)
50, 250
Contact Features
-
Contact Type
Receptacle, Socket
-
Contact Layout
Inline
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Panel Mount Feature
Without
-
Mating Retention Type
Latch
-
PCB Mount Retention
Without
-
Strain Relief
Without
-
Mating Retention
With
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon 6/6, PA 66, 66 Nylon
-
Centerline (Pitch)
2.5 mm [ .098 in ]
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire, Glow Wire
-
UL Flammability Rating
UL 94V-0
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Wire, Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
7, 12, 10, 5, 11, 13, 14, 18, 4, 3, 6, 8, 2, 9
-
Number of Rows
2, 1
Body Features
-
Primary Product Color
Black, Yellow, Red, Green, Natural, Blue
Termination Features
-
Termination Method to Wire & Cable
Crimp
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal, Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-SI261-P729