Product | TE Part # | Documents | PCB Connector Assembly Type | Connector System | Number of Positions | Number of Rows | Centerline (Pitch) | PCB Mount Orientation | Header Type | Contact Mating Area Plating Material | Contact Type | Connector & Contact Terminates To | Contact Current Rating (Max) | UL Flammability Rating | Circuit Application | Connector Mounting Type | PCB Mount Alignment | PCB Mount Retention | Primary Product Color | Operating Temperature Range | Packaging Method | EU RoHS Compliance | EU ELV Compliance |
---|
| 1456736-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | Without | With | Black | - | Package | - | - |
| 1534046-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 5 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Power & Signal | Panel Mount | With | With | White | - | Tray | - | - |
| 1745060-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 40 | 4 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | Without | Gray | -40 – 100 °C | Loose Piece | - | - |
| 1939608-3 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 20 | 4 | 2.8 mm, 3.8 mm | Horizontal | Fully Shrouded | Tin (Sn) | Tab | Printed Circuit Board | - | - | Power & Signal | Board Mount | With | Without | Black | -40 – 105 °C | Tray | - | - |
| 936166-3 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 10 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | - | Printed Circuit Board | - | - | - | - | With | With | Black | -40 – 105 °C | Tube | - | - |
| 1952059-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 20 | 2 | 2.5 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | - | - | Without | With | Black | -30 – 105 °C | - | - | - |
| 953118-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 40 | 4 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | Without | Gray | -40 – 85 °C | Tray | - | - |
| 1-1318382-8 | 3D PDF | PCB Mount Header | Wire-to-Board | 16 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1-2208636-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 1.8 mm | Horizontal | Fully Shrouded | Tin | Tab | - | - | No | Signal | - | With | Without | Black | - | Tape | - | - |
| 2-1355089-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12, 14 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94HB | Signal | - | With | With | Natural | -40 – 85 °C | Tray | - | - |
| 3-1418888-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | - | - | Black | -40 – 120 °C | Tray | - | - |
| 953440-4 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | 7.5 A | - | Signal | Board Mount | - | - | Green | -40 – 85 °C | - | - | - |
| 1318745-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1318745-7 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1-1318853-7 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 24 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 3-967618-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Silver | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Blue | -40 – 125 °C | - | - | - |
| 1-1318745-0 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1-963179-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 4 | 3.3 mm | Vertical | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | With | Without | Black | - | Carton | - | - |
| 1-967250-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.5 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | With | Black | - | Tray | - | - |
| 1-1379114-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Black | -40 – 85 °C | Tray | - | - |
| 185529-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 17 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94HB | Signal | Panel Mount | Without | Without | Black | -40 – 85 °C | Tray | - | - |
| 1-1376357-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.2 mm, 4 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1565749-7 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.2 mm | Horizontal | Fully Shrouded | Tin (Sn) | Pin | Printed Circuit Board | - | - | - | Board Mount | With | With | Natural | -30 – 100 °C | Tube | - | - |
| 1743156-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 3 | 1 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | With | Without | Natural | - | Tube | - | - |
| 1318745-8 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 2-1318772-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 2-6376350-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Natural | -30 – 105 °C | Tube | - | - |
| 953466-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -40 – 85 °C | Tray | - | - |
| 963018-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 55 | 2 | 3.25 mm, 5 mm | Horizontal | Fully Shrouded | Gold | Tab | - | - | - | Signal | - | With | With | Black | - | - | - | - |
| 1-1376350-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1-1564687-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | Without | Natural | - | Tray | - | - |
| 1-1743218-3 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | 12 A | - | Signal | Board Mount | With | With | Gray | -40 – 105 °C | Tube | - | - |
| 1379165-3 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Blue | -40 – 85 °C | Tray | - | - |
| 5-963179-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 4 | 3.3 mm | Vertical | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | With | Without | White | - | - | - | - |
| 953472-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Blue | -40 – 85 °C | Tray | - | - |
| 5-963211-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 5 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | Without | With | White | -40 – 80 °C | - | - | - |
| 967618-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -40 – 125 °C | - | - | - |
| 953302-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | Without | White | -40 – 85 °C | Tray | - | - |
| 1379165-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -40 – 85 °C | Tube | - | - |
| 175973-4 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.5 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -30 – 105 °C | Tube | - | - |
| 2-1379816-4 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94V-0 | Signal | - | With | With | Brown | -40 – 85 °C | Box | - | - |
| 8-966658-7 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94HB | Signal | - | - | With | Gray | -40 – 110 °C | - | - | - |
| 953236-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94HB | Signal | Panel Mount | With | With | Blue | -40 – 85 °C | Tray | - | - |
| 1241782-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 5.08 mm, 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Power & Signal | - | - | - | Black | - | Tray | - | - |
| 185740-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | With | Blue | -40 – 85 °C | Tray | - | - |
| 6318772-6 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | UL 94HB | Signal | - | With | With | Natural | -30 – 105 °C | Tube | - | - |
| 1-1379816-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94V-0 | Signal | - | With | With | Black | -40 – 85 °C | Tray | - | - |
| 1-1418647-5 | 3D PDF | PCB Mount Header | Wire-to-Board | 27 | 3 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | No | Signal | - | Without | Without | Natural | -40 – 120 °C | Loose Piece | - | - |
| 1-969961-4 | 3D PDF | PCB Mount Header | Wire-to-Board | 3 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Unplated | Tab | Printed Circuit Board | - | - | - | Board Mount | With | With | Violet | - | Reel | - | - |
| 1-963540-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | - | Without | Black | -40 – 105 °C | Tray | - | - |
| 3-963179-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 4 | 3.3 mm | Vertical | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | With | Without | Blue | - | Carton | - | - |
| 1456468-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Power & Signal | - | Without | With | Black | -40 – 85 °C | Tube | - | - |
| 1473898-8 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Gray | -30 – 105 °C | Tube | - | - |
| 1565373-7 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 28 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin (Sn) | Pin, Tab | Printed Circuit Board | - | UL 94HB | Signal | Board Mount | With | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1801434-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Brown | - | Tray | - | - |
| 2-1743284-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Black | -40 – 80 °C | Tube | - | - |
| 2-936287-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Black | -40 – 80 °C | Tube | - | - |
| 2-969682-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Tin (Sn) | Pin | Printed Circuit Board | 7.5 A | - | Signal | Board Mount | With | With | Natural | -40 – 120 °C | Tape | - | - |
| 6-1379731-3 | Product Drawing 3D PDF | PCB Mount Header | - | 18 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin (Sn) | Pin | Printed Circuit Board | - | - | - | Board Mount | With | With | Black | -40 – 85 °C | Tray | - | - |
| 185890-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Blue | -40 – 85 °C | Tray | - | - |
| 2-1318772-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Black | -30 – 105 °C | Tube | - | - |
| 2-1379165-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -40 – 85 °C | Tape & Reel | - | - |
| 969682-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Tin (Sn) | Pin | Printed Circuit Board | 7.5 A | - | Signal | Board Mount | With | With | Black | -40 – 120 °C | Reel | - | - |
| 3-963211-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 5 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | Without | With | Blue | -40 – 80 °C | - | - | - |
| 953486-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | Without | Blue | -40 – 85 °C | Tray | - | - |
| 1-968720-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Black | -40 – 130 °C | Tray | - | - |
| 1376111-6 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 24 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 185226-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | Without | Blue | -40 – 85 °C | Tray | - | - |
| 179097-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 3.5 mm | Horizontal | Fully Shrouded | Tin | - | Printed Circuit Board | - | - | - | - | Without | With | White | -30 – 105 °C | Tube | - | - |
| 1379114-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Blue | -40 – 85 °C | Tray | - | - |
| 179098-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 30 | 2 | 3.5 mm | Horizontal | Fully Shrouded | Tin | - | Printed Circuit Board | - | - | - | - | Without | With | White | -30 – 105 °C | Tube | - | - |
| 1801688-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Power & Signal | Panel Mount | Without | With | Brown | -40 – 85 °C | Tray | - | - |
| 2-1418647-5 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 27 | 3 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | No | Signal | - | Without | Without | Natural | - | Loose Piece | - | - |
| 1-1376350-3 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1-1743386-2 | 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 1 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | With | Without | Black | - | Tube | - | - |
| 1565375-3 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 28 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1376350-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1612048-4 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 24 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold (Au) | Tab | Printed Circuit Board | - | - | Signal | Board Mount | With | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1-185904-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 26 | 2 | 2.54 mm | Right Angle | Fully Shrouded | Tin (Sn) | Pin | Printed Circuit Board | 1.75 A | - | Signal | Board Mount | With | With | Blue | -40 – 85 °C | Box | - | - |
| 1379731-3 | Product Drawing 3D PDF | - | Wire-to-Board | 18 | 2 | 2.54 mm | Horizontal | - | Tin | - | Printed Circuit Board | - | - | Signal | - | Without | Without | Blue | -40 – 85 °C | - | - | - |
| 1674477-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 20 | 2 | 2.2 mm, 3.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | White | -30 – 105 °C | Tube | - | - |
| 2237033-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 40 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -40 – 100 °C | Box | - | - |
| 2-185904-2 | Product Drawing 3D PDF | PCB Mount Header | - | 26 | 2 | 2.54 mm | Right Angle | Fully Shrouded | Tin (Sn) | Pin | Printed Circuit Board | 1.75 A | - | - | Board Mount | With | With | Blue | -40 – 85 °C | Box | - | - |
| 2237025-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 40 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | Without | Black | -40 – 105 °C | Tray | - | - |
| 1-1318382-4 | 3D PDF | PCB Mount Header | Wire-to-Board | 16 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 9-1743284-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 1 | 2.54 mm | Horizontal | Fully Shrouded | Gold | Tab | Printed Circuit Board | - | UL 94HB | Signal | Panel Mount | With | With | Natural | -40 – 80 °C | Tube | - | - |
| 1379030-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | UL 94HB | Signal | - | Without | With | Blue | -40 – 85 °C | Tray | - | - |
| 1801434-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | With | Black | -40 – 85 °C | Tray | - | - |
| 2109329-8 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.54 mm | Vertical | Fully Shrouded | Gold | Tab | - | - | - | Signal | - | With | Without | Blue | - | Tube | - | - |
| 953440-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 6 | 2 | 2.54 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | Without | Without | Black | -40 – 85 °C | Tray | - | - |
| 967618-4 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 18 | 2 | 2.54 mm | Vertical | Fully Shrouded | Silver | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Natural | -40 – 125 °C | - | - | - |
| 953130-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.54 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | Panel Mount | With | With | Black | -40 – 85 °C | Tray | - | - |
| 1-1473898-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1565476-2 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 16 | 2 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | No | Signal | - | Without | Without | Black | -30 – 105 °C | Tube | - | - |
| 1612050-9 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin (Sn), Gold (Au) | Tab | Printed Circuit Board | - | - | Signal | Board Mount | With | With | Natural | -30 – 105 °C | Tube | - | - |
| 1-1318772-6 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 12 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 105 °C | Tube | - | - |
| 1379700-1 | 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.2 mm | Vertical | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | With | With | Black | -40 – 100 °C | Tray | - | - |
| 2-963179-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 32 | 4 | 3.3 mm | Vertical | Fully Shrouded | Tin | Tab | - | - | - | Signal | - | With | Without | Gray | - | Carton | - | - |
| 1-1565749-0 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 4 | 1 | 2.2 mm | Horizontal | Fully Shrouded | Tin | Tab | Printed Circuit Board | - | - | Signal | - | Without | Without | Natural | -30 – 100 °C | Tube | - | - |
| 1981469-1 | Product Drawing 3D PDF | PCB Mount Header | Wire-to-Board | 8 | 2 | 2.2 mm | Horizontal | Fully Shrouded | Tin (Sn) | Tab | Printed Circuit Board | - | - | - | Board Mount | With | With | Gray | -30 – 105 °C | Tube | - | - |