Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Lighting Product Type
Connector
-
Connector System
Wire-to-Board
-
Sealable
Yes
-
Connector & Contact Terminates To
Printed Circuit Board
Configuration Features
-
Number of Rows
1
-
Number of Positions
3
Electrical Characteristics
-
Operating Voltage (Max) (VAC)
250
Body Features
-
Primary Product Color
Natural
Contact Features
-
Contact Current Rating (Max) (A)
5
Mechanical Attachment
-
Mating Alignment
With
-
Connector Mounting Type
Board Mount
Housing Features
-
Centerline (Pitch) (mm)
2.5
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
UL 1977
Reference Number
-
TE Internal Number
CAT-SL36-M6642B