Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Hall Effect
Body Features
-
Case Material
Stainless Steel
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Frequency Range (kHz)
5 – 20
Operation/Application
-
Output Signal Type
Square Wave
Dimensions
-
Shaft Length (mm)
64, 26
-
Shaft Diameter (mm)
12
Electrical Characteristics
-
Supply Voltage Range (VDC)
8 – 32
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 125
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125
-
Connector Ambient Temperature (°C)
-40 – 125
Reference Number
-
TE Internal Number
CAT-SPS0007