This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The frequency of the output signal is proportional to the speed of the moving target. The amplitude of the signal depends on speed, air gap, geometry of target, magnetic properties of target material, and the electrical load. VR sensors, also known as passive or electromagnetic sensors, do not require an external supply.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Speed Sensor Product Type  Speed

  • Sensor Technology  Variable Reluctance

Signal Characteristics

  • Target  Metal

  • Target Material  Ferrous

  • Frequency Range (kHz) .025 – 20

Body Features

  • Case Material  Stainless Steel

Housing Features

  • Housing Ambient Temperature (°C) -40 – 125

Usage Conditions

  • Cable Ambient Temperature (°C) -40 – 125

  • Connector Ambient Temperature (°C) -40 – 125

Operation/Application

  • Output Signal Type  Sine Wave

Reference Number

  • TE Internal Number CAT-SPS0011

Related Materials