Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Variable Reluctance
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Frequency Range (kHz)
0 – 20, 0 – 30
Body Features
-
Case Material
Stainless Steel
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 100, -40 – 125
Dimensions
-
Shaft Length (mm)
30, 38, 50, 64
-
Shaft Diameter (mm)
15.88, 18, 22
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 125, -40 – 100
-
Connector Ambient Temperature (°C)
-40 – 100, -40 – 125
Operation/Application
-
Output Signal Type
Sine Wave
Reference Number
-
TE Internal Number
CAT-SPS0014