Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Configuration Features
-
Contact Arrangement
4 Form C 4PDT-CO
Electrical Characteristics
-
Coil Resistance (Ω)
25, 100, 390
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
6, 12, 26.5
-
Coil Power Rating DC (W)
1.44, 1.8
Body Features
-
Enclosure Type
Hermetically Sealed
Termination Features
-
Main Termination & Connection Type
Solder Hook Terminals, Solder Pins
-
Coil Termination & Connection Type
Solder Hook Terminals, Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount, Chassis Mount, Panel & Printed Circuit Board, Panel Mount
Usage Conditions
-
Operating Temperature Range
-65 – 125 °C [ -85 – 257 °F ]
-
Environmental Ambient Temperature (Max)
125 °C [ 257 °F ]
Operation/Application
-
Vibration Resistance
15G's, 10 – 2000Hz
-
Shock Resistance
100G's, 6ms
-
Current Type
DC
-
Coil Magnetic System
Non-Polarized, Monostable
Reference Number
-
TE Internal Number
CAT-SR-4PDT-HSR