This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Compatible With Discrete Wire Type  Stranded

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Board, Wire-to-Wire

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

Configuration Features

  • Number of Positions  5, 9, 15, 25, 37, 51

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Pin

  • Contact Base Material  Beryllium Copper

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Preterminated Flying Leads

  • Termination Method to PCB  Surface Mount, Through Hole - Solder

Mechanical Attachment

  • Mounting Hardware  Captive Jackscrew Socket Head, No Hardware

  • Connector Mounting Type  Board Mount, Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch) (mm) .64, 1.27

  • Centerline (Pitch) (in) .025, .05

Usage Conditions

  • Operating Temperature Range  -200 – 200 °C [ -328 – 392 °F ]

Operation/Application

  • Circuit Application  Power, Power & Signal, Signal

Reference Number

  • TE Internal Number CAT-SSM-PLUG

Related Materials

Datasheets & Catalog Pages