This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board, Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

Configuration Features

  • PCB Mount Orientation  Horizontal, Vertical

  • Number of Positions  5, 9, 15, 25, 37, 51

Contact Features

  • Contact Mating Area Plating Material  Gold (Au), Tin-Lead

  • Contact Options  Installed

  • Contact Type  Socket

  • Contact Base Material  Beryllium Copper

  • Contact Current Rating (Max) (A) 1

Termination Features

  • Termination Method to PCB  Surface Mount, Through Hole - Solder

  • Termination Method to Wire & Cable  Preterminated Flying Leads

Mechanical Attachment

  • Mounting Hardware  No Hardware, Screw

  • Connector Mounting Type  Board Mount, Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch) (mm) .64, 1.27

  • Centerline (Pitch) (in) .025, .05

Usage Conditions

  • Operating Temperature Range (°C) -200 – 200, -65 – 125

  • Operating Temperature Range (°F) -328 – 392, -85 – 257

  • Operating Temperature Range (°C) -200 – 200, -65 – 125

  • Operating Temperature Range (°F) -328 – 392, -85 – 257

Operation/Application

  • Circuit Application  Power, Power & Signal, Signal

Reference Number

  • TE Internal Number CAT-SSM-RECEPTACLE

Related Materials

Datasheets & Catalog Pages