Product | TE Part # | Documents | Connector & Housing Type | Number of Positions | Number of Rows | Mating Pin Diameter | Connector Mounting Type | Connector & Keying Code | EU RoHS Compliance |
---|
| SRK02-FLC-64A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Panel Mount | C | - |
| SRK06-MDA-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | A | - |
| SRK02-FLA-64A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Panel Mount | A | - |
| SRK06-FLA-64A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Cable Mount (Free-Hanging) | A | - |
| SRK06-MDC-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | C | - |
| SRK02-FLD-64A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Panel Mount | D | - |
| SRK06-FLD-64A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Cable Mount (Free-Hanging) | D | - |
| SRK06-MDI-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | I | - |
| SRK06-FLB-64A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Cable Mount (Free-Hanging) | B | - |
| SRK02-FLB-64A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Panel Mount | B | - |
| SRK02-MDC-32A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 32 | 4 | 1 mm, 1.55 mm | Panel Mount | C | - |
| SRK02-MDD-32A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 32 | 4 | 1 mm, 1.55 mm | Panel Mount | D | - |
| SRK06-MDE-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | E | - |
| SRK06-FLC-64A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 64 | 8 | 1.02 mm, 1.59 mm | Cable Mount (Free-Hanging) | C | - |
| SRK06-MDB-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | B | - |
| SRK02-MDI-32A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 32 | 4 | 1 mm, 1.55 mm | Panel Mount | I | - |
| SRK02-MDA-32A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 32 | 4 | 1 mm, 1.55 mm | Panel Mount | A | - |
| SRK02-MDB-32A-001 | Product Drawing 3D PDF | Housing for Male Terminals | 32 | 4 | 1 mm, 1.55 mm | Panel Mount | B | - |
| SRK06-MDD-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | D | - |
| SRK06-MDF-32A-001 | Product Drawing 3D PDF | Housing for Female Terminals | 32 | 4 | 1 mm, 1.55 mm | Cable Mount (Free-Hanging) | F | - |