Product | TE Part # | Documents | Connector System | Number of Positions | Mounting Hardware | Centerline (Pitch) | Sealable | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature Range | Termination Method to Wire & Cable |
---|
| 4-1589472-7 | Product Drawing 3D PDF | Wire-to-Wire | 25 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 1-1589472-2 | Product Drawing 3D PDF | Wire-to-Wire | 9 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 1589482-6 | Product Drawing 3D PDF | Wire-to-Board | 15 | - | 1.27 mm | No | Printed Circuit Board | - | Power | - | - | Preterminated Flying Leads |
| 1589053-1 | Product Drawing
| Wire-to-Wire | 9 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Solder Cup |
| 1589788-2 | Product Drawing 3D PDF | Wire-to-Wire | 9 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 2-1589472-6 | Product Drawing 3D PDF | Wire-to-Wire | 15 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 4-1589472-2 | Product Drawing
| Wire-to-Wire | 25 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 2-1589946-6 | Product Drawing
| Wire-to-Board | 25 | No Hardware | .64 mm | - | Wire & Cable | 1 A | - | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 9-1589475-2 | Product Drawing 3D PDF | Wire-to-Wire | 25 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 1-1589472-3 | Product Drawing 3D PDF | Wire-to-Wire | 9 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 1-1589472-6 | Product Drawing
| Wire-to-Wire | 9 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 3-1589472-4 | Product Drawing 3D PDF | Wire-to-Wire | 15 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 8-1589475-6 | Product Drawing 3D PDF | Wire-to-Wire | 25 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 4-1589472-9 | Product Drawing 3D PDF | Wire-to-Wire | 25 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 7-1589472-1 | Product Drawing 3D PDF | Wire-to-Wire | 51 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |
| 9-1589472-0 | Product Drawing 3D PDF | Wire-to-Wire | 65 | - | .64 mm | No | Wire & Cable | 1 A | Signal | Cable Mount (Free-Hanging) | -200 – 200 °C | Preterminated Flying Leads |