This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Compatible With Discrete Wire Type  Stranded

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Board, Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

Configuration Features

  • PCB Mount Orientation  Vertical

  • Number of Positions  15

Contact Features

  • Contact Base Material  Beryllium Copper

  • Contact Mating Area Plating Material  Gold

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to Printed Circuit Board  Surface Mount, Through Hole - Solder

  • Termination Method to Wire & Cable  Preterminated Flying Leads

Mechanical Attachment

  • Mounting Hardware  Captive Jackscrew Socket Head, No Hardware, Screw

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch) (mm) .63, .64, 1.27

  • Centerline (Pitch) (in) .025, .05

Usage Conditions

  • Operating Temperature Range (°C) -200 – 200, -65 – 125

  • Operating Temperature Range (°F) -328 – 392, -85 – 257

Operation/Application

  • Circuit Application  Power, Power & Signal, Signal

Reference Number

  • TE Internal Number CAT-STM-15PC

Related Materials

Datasheets & Catalog Pages