This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

HW is a thermal transfer printable white polyester film with a high tack permanent acrylic adhesive. Designed for application to rough surfaces or where increased adhesion is required, HW is also excellent for bar-coding, electronic PCB, component and general labelling applications. The high tack adhesion of HW will bond to the most demanding surfaces, including textured and contoured surfaces.

Features and Benefits

  • Thermal transfer printable
  • UL Recognised
  • Self extinguishing to UL94 VTM-2
  • Aggressive adhesive for textured and powdered surfaces
  • Excellent for bar-coding, component labelling and general labelling applications
  • Suitable for applications exposed to chemicals

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

97μm (0.0038”)

Adhesive

High Tack Permanent Acrylic Adhesive

Specifications and approvals

  • ASTM-D-3330
  • AS-81531
  • UL94 VTM-2
  • UL969 PGJI2 MH17292
  • UL969 PGJI8 MH17292 (Canada)

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-076

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyester

Dimensions

  • Product Width (mm) 4, 6.4, 8, 9.5, 12.7, 16.5, 17.1, 17.8, 19.1, 20.3, 22.9, 24.9, 25.4, 31.8, 38.1, 40.6, 44.5, 47.8, 50.8, 61, 69.9, 76.2, 101.6

  • Product Width (in) .15, .25, .315, .375, .5, .65, .67, .7, .75, .8, .9, .98, 1, 1.25, 1.5, 1.6, 1.75, 1.88, 2, 2.4, 2.75, 3, 4

  • Product Height (mm) 4, 4.5, 5.1, 6.4, 8, 9.5, 9.7, 10.2, 11.1, 11.4, 12.7, 17.1, 17.5, 19.1, 25.4, 31.8, 38.1, 41.9, 50.8, 76.2

  • Product Height (in) .157, .18, .2, .25, .315, .374, .38, .4, .437, .45, .5, .674, .69, .75, 1, 1.25, 1.5, 1.65, 2, 3

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Number of Labels Across  1, 2, 3, 4, 5, 7, 8, 12, 20

  • Label Style  Die-Cut

  • Length of Label Roll (m) 9, 16.62, 18.14, 19.79, 23.75, 27.6, 28.33, 28.57, 28.6, 31.66, 31.75, 31.8, 39.75, 40.6, 42.33, 51.87, 56.33, 60.75, 63.5, 73.5, 79.5, 87.25, 95, 95.33, 103.25, 113.75, 116.5, 119.05, 122, 127, 133.25, 133.4, 135, 142.92, 143, 162

  • Length of Label Roll (ft) 29.52, 54.52, 59.51, 64.92, 77.91, 90.55, 92.94, 93.73, 93.83, 103.87, 104.16, 104.33, 130.41, 133.2, 138.88, 170, 184.8, 199.31, 208.33, 241.14, 260.82, 286.25, 311.67, 311.76, 312.76, 338.74, 373.19, 382.21, 390.58, 400.26, 416.66, 437.17, 437.66, 442.91, 468.89, 469.16, 531.49

  • Label Thickness (Micron) 97

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1000, 1500, 1800, 2500, 3000, 5000, 10000, 15000, 25000

Other

  • Label Adhesive Type  High Tack Permanent Acrylic Adhesive

Reference Number

  • TE Internal Number CAT-T3437-H99A

Related Materials

Datasheets & Catalog Pages