Non-printable polyvinylflouride film used as a wire bundle or cable wrap-around marker, particularly for colour coding/bundling/fixing applications in harness production.
Label Adhesive Type :Permanent Pressure Sensitive Acrylic Adhesive
Product Width (mm):76.2, 101.6, 50.8, 38.1, 12.7
Product Width (in):1.5, .5, 2, 4, 3
Length of Label Roll :30.48 m [ 100 ft ]
Available from
Overview
NPVF is a non-printable polyvinylflouride film for use as a wire bundle or cable wrap-around marker, particularly colour coding and bundling/fixing applications in harness production. Ideal in a variety of harsh physical and chemical environments, especially aerospace and military applications. NPVF is supplied in continuous tape format, with a pressure sensitive acrylic adhesive.
Features and benefits
Non-printable
Excellent conformability to round, irregular and flexible surfaces
Withstands exposure to oil, solvents and water
Ideal for harsh physical and chemical environments where UV and weather resistance is needed
Superior resistance to water, oil, conventional cleaning agents, oil based solvents
High degree of resistance to aging
Operating temperature range
-40oC to 107oC (-40°F to 225°F)
Label thickness
85μm (0.0030”)
Adhesive
Permanent Pressure Sensitive Acrylic Adhesive
Specifications and approvals
ASTM D1000-76
MIL STD 833C
DMS 23529
BMS 13-47
UL94 VTM-1
For more information
Technical Datasheet: TTDS-004
Features
Please review product documents or contact us for the latest agency approval information.
Packaging Features
Packaging Method Roll
Packaging Quantity 1
Printer/Label Features
Number of Labels Across 1
Label Style Continuous
Length of Label Roll 30.48 m [ 100 ft ]
Label Thickness (Micron)85, 47
Usage Conditions
Operating Temperature Range -40 – 107 °C [ -40 – 225 °F ]
Product Type Features
Label Type Flagging
Other
Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive