Non-printable, aerospace grade, clear polyvinylflouride film designed for use as an over-laminate to provide additional protection for labels where resistance to UV light and weathering is necessary.
Label Adhesive Type :Permanent Pressure Sensitive Acrylic Adhesive
Compatible With Agency/Standards Products :UL
Product Width (mm):3, 69.9
Product Width (in):2.75, 76.2
Available from
Overview
Non-printable, aerospace grade, clear polyvinylflouride film designed for use as an over-laminate to provide additional protection for labels where resistance to UV light and weathering is necessary. VF is a non-printable, aerospace grade, clear polyvinylflouride film designed for use as an overlaminate to provide additional protection for labels where resistance to UV light and weathering is necessary. Adds further protection from chemicals, solvents, abrasion, heat and moisture.
Features and benefits
Non-printable
Self extinguishing as to UL94 VTM-1
Excellent conformability to round, irregular and flexible surfaces
Resistant to water, oil, cleaning agents and solvents
Ideal for harsh physical and chemical environments where UV and weather resistance is needed
Designed to be used as an over-laminate to further protect
Operating temperature range
-40oC to +107oC (-40°F to 225°F)
Label thickness
45μm (0.0020”)
Adhesive
Permanent Pressure Sensitive Acrylic Adhesive
Specifications and approvals
ASTM D1000-76
MIL STD 833C
MIL M 87958
UL94 VTM-1
BMS 13-47
For more information
Technical Datasheet: TTDS-006
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Label Type Flagging
Body Features
Primary Product Color Clear
Primary Product Material Polyvinyl Fluoride (PVF)
Dimensions
Product Width (mm)3, 69.9
Product Width (in)2.75, 76.2
Product Height (mm)25.4, 50.8
Product Height (in)1, 2
Usage Conditions
Operating Temperature Range -40 – 107 °C [ -40 – 225 °F ]
Printer/Label Features
Number of Labels Across 1
Label Style Die-Cut
Label Thickness (Micron)45
Industry Standards
Compatible With Agency/Standards Products UL
Packaging Features
Packaging Method Roll
Packaging Quantity 2500, 5000
Other
Label Adhesive Type Permanent Pressure Sensitive Acrylic Adhesive