Product | TE Part # | Documents | Printable Tubing Grade | Primary Product Color | Number of Prescores | Markers per Sleeve | Product Length | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Compatible Cable Diameter Range | Operating Temperature Range |
---|
| EC9846-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 38.1 mm | 19 mm | 20.9 – 33. mm | -55 – 135 °C |
| EC9852-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 4.8 mm | 2.3 mm | 2.5 – 4. mm | -55 – 135 °C |
| EC9905-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 19 mm | 9.5 mm | 10.1 – 16.2 mm | -55 – 135 °C |
| EC9837-000 | | Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 6.4 mm | 3.18 mm | 3.81 – 5.46 mm | -55 – 125 °C |
| EC9849-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 2.4 mm | 1.1 mm | 1.2 – 1.9 mm | -55 – 135 °C |
| EC9850-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 3.2 mm | 1.5 mm | 1.7 – 2.6 mm | -55 – 135 °C |
| EC9857-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 9.5 mm | 4.7 mm | 5.5 – 8.1 mm | -55 – 135 °C |
| EC9842-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 19 mm | 9.53 mm | 10.16 – 16.25 mm | -55 – 125 °C |
| EC9834-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 4.8 mm | 2.36 mm | 2.54 – 4.06 mm | -55 – 125 °C |
| EC9861-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 19 mm | 9.5 mm | 10.1 – 16.2 mm | -55 – 135 °C |
| EC9853-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 4.8 mm | 2.3 mm | 2.5 – 4. mm | -55 – 135 °C |
| EC9904-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 19 mm | 9.5 mm | 10.1 – 16.2 mm | -55 – 135 °C |
| EC9878-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 4.8 mm | 2.36 mm | 2.54 – 4.06 mm | -55 – 125 °C |
| EC9839-000 | | Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 9.5 mm | 4.75 mm | 5.59 – 8.12 mm | -55 – 125 °C |
| EC9847-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 38.1 mm | 19 mm | 20.9 – 33. mm | -55 – 135 °C |
| EC9855-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 6.4 mm | 3.1 mm | 3.8 – 5.4 mm | -55 – 135 °C |
| EC9840-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 12.7 mm | 6.35 mm | 6.99 – 10.79 mm | -55 – 125 °C |
| EC9898-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 6.4 mm | 3.1 mm | 3.8 – 5.4 mm | -55 – 135 °C |
| EC9902-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 12.7 mm | 6.3 mm | 6.9 – 10.7 mm | -55 – 135 °C |
| EC9903-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 12.7 mm | 6.3 mm | 6.9 – 10.7 mm | -55 – 135 °C |
| EC9900-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 9.5 mm | 4.7 mm | 5.5 – 8.1 mm | -55 – 135 °C |
| EC9859-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 12.7 mm | 6.3 mm | 6.9 – 10.7 mm | -55 – 135 °C |
| EC9860-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 19 mm | 9.5 mm | 10.1 – 16.2 mm | -55 – 135 °C |
| EC9843-000 | | Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 19 mm | 9.53 mm | 10.16 – 16.25 mm | -55 – 125 °C |
| EC9845-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 25.4 mm | 12.7 mm | 14.2 – 21.5 mm | -55 – 135 °C |
| EC9854-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 6.4 mm | 3.1 mm | 3.8 – 5.4 mm | -55 – 135 °C |
| EC9841-000 | | Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 12.7 mm | 6.35 mm | 6.99 – 10.79 mm | -55 – 125 °C |
| EC9848-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 2.4 mm | 1.1 mm | 1.2 – 1.9 mm | -55 – 135 °C |
| EC9897-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 4.8 mm | 2.3 mm | 2.5 – 4. mm | -55 – 135 °C |
| EC9884-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 12.7 mm | 6.35 mm | 6.99 – 10.79 mm | -55 – 125 °C |
| EC9886-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 19 mm | 9.53 mm | 10.16 – 16.25 mm | -55 – 125 °C |
| EC9838-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 9.5 mm | 4.75 mm | 5.59 – 8.12 mm | -55 – 125 °C |
| EC9877-000 | | Low Fire Hazard | White | 1 | 2 | 50 mm | 3.2 mm | 1.58 mm | 1.75 – 2.66 mm | -55 – 125 °C |
| EC9896-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 4.8 mm | 2.3 mm | 2.5 – 4. mm | -55 – 135 °C |
| EC9890-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 38.1 mm | 19 mm | 20.9 – 33. mm | -55 – 135 °C |
| EC9892-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 2.4 mm | 1.1 mm | 1.2 – 1.9 mm | -55 – 135 °C |
| EC9895-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 3.2 mm | 1.5 mm | 1.7 – 2.6 mm | -55 – 135 °C |
| EC9894-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 3.2 mm | 1.5 mm | 1.7 – 2.6 mm | -55 – 135 °C |
| EC9830-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 2.4 mm | 1.19 mm | 1.27 – 1.9 mm | -55 – 125 °C |
| EC9844-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 25.4 mm | 12.7 mm | 14.2 – 21.5 mm | -55 – 135 °C |
| EC9836-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 6.4 mm | 3.18 mm | 3.81 – 5.46 mm | -55 – 125 °C |
| EC9863-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 25.4 mm | 12.7 mm | 14.29 – 21.59 mm | -55 – 125 °C |
| EC9879-000 | | Low Fire Hazard | White | 1 | 2 | 50 mm | 4.8 mm | 2.36 mm | 2.54 – 4.06 mm | -55 – 125 °C |
| EC9858-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 12.7 mm | 6.3 mm | 6.9 – 10.7 mm | -55 – 135 °C |
| EC9893-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 2.4 mm | 1.1 mm | 1.2 – 1.9 mm | -55 – 135 °C |
| EC9832-000 | | Low Fire Hazard | Yellow | - | 1 | 50 mm | 3.2 mm | 1.58 mm | 1.75 – 2.66 mm | -55 – 125 °C |
| EC9876-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 3.2 mm | 1.58 mm | 1.75 – 2.66 mm | -55 – 125 °C |
| EC9882-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 9.5 mm | 4.75 mm | 5.59 – 8.12 mm | -55 – 125 °C |
| EC9899-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 6.4 mm | 3.1 mm | 3.8 – 5.4 mm | -55 – 135 °C |
| EC9874-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 2.4 mm | 1.19 mm | 1.27 – 1.9 mm | -55 – 125 °C |
| EC9901-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 25 mm | 9.5 mm | 4.7 mm | 5.5 – 8.1 mm | -55 – 135 °C |
| EC9907-000 | | Fluid Resistant & Low Fire Hazard | White | 1 | 2 | 50 mm | 25.4 mm | 12.7 mm | 14.29 – 21.59 mm | -55 – 125 °C |
| EC9833-000 | | Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 3.2 mm | 1.58 mm | 1.75 – 2.66 mm | -55 – 125 °C |
| EC9856-000 | | Fluid Resistant & Low Fire Hazard | Yellow | - | 1 | 50 mm | 9.5 mm | 4.7 mm | 5.5 – 8.1 mm | -55 – 135 °C |
| EC9906-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 25.4 mm | 12.7 mm | 14.29 – 21.59 mm | -55 – 125 °C |
| EC9880-000 | | Low Fire Hazard | White | - | 1 | 50 mm | 6.4 mm | 3.18 mm | 3.81 – 5.46 mm | -55 – 125 °C |
| EC9888-000 | | Fluid Resistant & Low Fire Hazard | White | - | 1 | 50 mm | 25.4 mm | 12.7 mm | 14.2 – 21.5 mm | -55 – 135 °C |
| EC9851-000 | | Fluid Resistant & Low Fire Hazard | Yellow | 1 | 2 | 25 mm | 3.2 mm | 1.5 mm | 1.7 – 2.6 mm | -55 – 135 °C |
| EC9835-000 | | Low Fire Hazard | Yellow | 1 | 2 | 50 mm | 4.8 mm | 2.36 mm | 2.54 – 4.06 mm | -55 – 125 °C |