This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Protection & Strain Relief Accessory Type  Cover Assembly

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PBT GF15

Usage Conditions

  • Operating Temperature (Max)  150 °C [ 302 °F ]

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  144

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-T4827-B128

Related Materials
No documentation available.