This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Crimp

  • Stud Size  1/2, 1/4, 3/4, 3/8, 5/16, 5/8, 9/16

Configuration Features

  • Number of Holes  1, 2

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Compression Barrel Type  Long

  • Conductor Type  Stranded & Solid

  • Compatible Conductor Material  Aluminum, Copper

  • Primary Product Material  Aluminum

  • Palm Terminal Material  Aluminium

Contact Features

  • Crimp Type  Compression Crimp

Dimensions

  • Barrel Length (mm) 19.1, 23.4, 23.8, 30, 33, 36.6, 38.1, 39.6, 41.1, 49.28, 50.8, 53.8, 55.6, 57.15, 58.7, 66.5, 69.9, 74.68, 74.7, 76.2, 79.2, 84.33, 85.8, 85.86, 98.6, 104.6, 117.3, 117.4, 118.8

  • Barrel Length (in) .75, .92, .94, 1.18, 1.3, 1.44, 1.5, 1.56, 1.62, 1.94, 2, 2.12, 2.19, 2.25, 2.31, 2.62, 2.75, 2.94, 3, 3.12, 3.32, 3.38, 3.88, 4.12, 4.62, 4.68

  • Lug Length (mm) 57.9, 58.4, 66.55, 79.25, 81.03, 87.4, 90.43, 91.95, 101.6, 108.21, 134.12, 138.2, 139.7, 141, 152.4, 162.1, 166.63, 185.68, 209.55, 245.8, 251.7

  • Lug Length (in) 2.28, 2.3, 2.62, 3.12, 3.19, 3.44, 3.56, 3.62, 4, 4.26, 5.28, 5.44, 5.5, 5.55, 6, 6.38, 6.56, 7.31, 8.25, 9.68, 9.91

  • Lug Width (mm) 14.2, 15.7, 19.1, 22.36, 22.4, 24.2, 26.93, 30.23, 31.5, 31.75, 34.55, 35.06, 37.85, 38.1, 43.95, 44.45, 44.55, 50.8, 62, 66, 78

  • Lug Width (in) .56, .62, .75, .88, .95, 1.06, 1.19, 1.24, 1.25, 1.36, 1.38, 1.49, 1.5, 1.73, 1.75, 2, 2.44, 2.6, 3.07

  • Barrel Inside Diameter (mm) 5.1, 6.7, 6.9, 7.8, 8.9, 9.15, 10.5, 10.67, 11.2, 12.3, 12.4, 13.7, 15.1, 15.2, 15.24, 16.5, 18.3, 18.5, 21.4, 21.59, 23.4, 23.6, 26.2, 26.4, 30.3, 33.7, 38

  • Barrel Inside Diameter (in) .2, .263, .271, .307, .35, .36, .413, .42, .44, .484, .488, .539, .594, .598, .6, .649, .72, .728, .842, .85, .921, .929, 1.03, 1.19, 1.32, 1.49

  • Barrel Outside Diameter (mm) 8.8, 11.9, 13.47, 13.5, 16.26, 16.3, 17.5, 17.53, 19.3, 22.1, 22.2, 23, 23.1, 23.12, 25.7, 28.1, 28.2, 33.5, 33.53, 36.5, 36.58, 38.1, 46.8, 57

  • Barrel Outside Diameter (in) .346, .468, .53, .531, .64, .641, .688, .69, .759, .87, .874, .905, .909, .91, 1.01, 1.1, 1.11, 1.31, 1.32, 1.43, 1.44, 1.5, 1.84, 2.24

  • Palm Hole Diameter  8, 10, 13, 15, 16, 20

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 1/0, 1000 – 1000, 1 – 1, 1250 – 1250, 1500 – 1500, 2/0 – 2/0, 2 – 2, 250 – 250, 3/0 – 3/0, 300 – 300, 350 – 350, 4/0 – 4/0, 4 – 4, 500 – 500, 600 – 600, 6 – 6, 750 – 750

  • Compatible Conductor Cross-Section Range (mm²) 13.3, 21.2, 33.6, 42.4, 53.5, 67.4, 85, 107, 127, 152, 177, 253, 304, 380, 507, 633.3, 760

Operation/Application

  • Power Component Application Type  Indoor, Outdoor, Underground

  • Compression Connector Product Type  Splice, Terminal Lug

Industry Standards

  • Compatible With Agency/Standards Products  UL

Product Availability

  • Product Availability  Americas

Other

  • Die Color Code  Black, Blue, Brown, Gray, Green, Olive, Pink, Ruby, Tan, White

Reference Number

  • TE Internal Number CAT-TATL-TASL

Related Materials

Datasheets & Catalog Pages