Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type
Polyesterimide
-
Thermocouple Type
T
-
Sensor Package
Spool
Mechanical Attachment
-
Wire Length (mm)
1803.4, 1828.8
-
Wire Length (in)
71, 72
Dimensions
-
Product Height (mm)
.08, .1
-
Product Height (in)
.003, .004
-
Product Width (mm)
.15, .2
-
Product Width (in)
.006, .008
-
Product Length (mm)
1803.4, 1828.8
-
Product Length (in)
71, 72
Usage Conditions
-
Operating Temperature Range
-40 – 180 °C [ -40 – 360 °F ]
-
Error Limits/T-Accuracy
Special Error Limits +/-0.5C, Standard Limits / +- 1 °C
Other
-
Junction Grounding
Grounded, Ungrounded
Reference Number
-
TE Internal Number
CAT-TCS0018