This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The quick release spring loaded holder allows for adjustability to ensure the copper tip remains in contact with the bearing surface for reliable readings and faster time response. Inserted at an opening on the bearing housing, they are used in electric motors and generators for continuous sensing of the bearing temperature. The TQuick fitting has a shorter quick release knob for use with a transmitter in a connection head. 

Benefits

  • Cut-To-Length
  • Fast Response
  • Tip Sensitive
  • Single and Dual Junctions
  • Junction Types, Single and Dual: J, K, T, E 
  • Sheath Styles: Stainless Steel, Isolated Stainless Steel, Insulated Epoxy Glass, Copper Tip
  • Grounded or Ungrounded  
  • Sheath Diameters: 0.188”, 0.250”, 0.215”
  • Leadwire/Cable Options 
  • Custom Designs

Applications

  • Electric Motors 
  • Generators 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  T, J, E, K

  • Wire/Cladding Type  Solid TFE

Reference Number

  • TE Internal Number CAT-TCS0021

Related Materials

Datasheets & Catalog Pages