This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Positive contact can decrease the time response of the sensor as well as provide a more consistent temperature reading.  Our crimped twin threaded hex fitting thermocouple sensors are generally designed for use with thermowells, however they can be used in any application that requires the spring action. The dual threaded fitting also allows the use of a connection head. 

Benefits

  • Ideal for Thermowell Applications
  • 1/2” x 1/2” NPT Threaded Fitting
  • Variety of Configurations
  • Stainless Steel Case
  • Custom Designs Available with: Connection Heads and/ or Transmitters
  • Junction Types, Single and Dual: J, K, T, E, (Grounded or Ungrounded)
  • Sheath Diameters: 0.250” standard
  • Leadwire/Cable Options
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E, J, K, T

  • Wire/Cladding Type  Solid TFE

Reference Number

  • TE Internal Number CAT-TCS0027

Related Materials

Datasheets & Catalog Pages