This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Compression

  • Stud Size  10, 1/2, 1/4, 5/8

Configuration Features

  • Number of Holes  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Compression Barrel Type  Long

  • Conductor Type  Stranded

  • Compatible Conductor Material  Copper

  • Primary Product Material  Copper

  • Palm Terminal Material  Copper

Contact Features

  • Crimp Type  Compression Crimp

Dimensions

  • Barrel Length (mm) 20.6, 28.4, 41.1, 53.8, 57.2, 68.3, 73.2

  • Barrel Length (in) .81, 1.12, 1.62, 2.12, 2.25, 2.69, 2.88

  • Lug Length (mm) 42.9, 48.3, 67.1, 68.3, 82, 104.1, 111.8, 121.9, 122.7, 129.5

  • Lug Length (in) 1.69, 1.9, 2.64, 2.69, 3.23, 4.1, 4.4, 4.8, 4.83, 5.1

  • Lug Width (mm) 9.7, 10.4, 12.4, 21.1, 25.4, 35.1, 39.1, 43.4, 48

  • Lug Width (in) .38, .41, .49, .83, 1, 1.38, 1.54, 1.71, 1.89

  • Barrel Inside Diameter (mm) 4.6, 5, 6.3, 15.2, 19.3, 21, 23.4, 26.2

  • Barrel Inside Diameter (in) .181, .196, .248, .598, .759, .826, .921, 1.03

  • Barrel Outside Diameter (mm) 7.1, 7.6, 8.6, 19.3, 24.4, 27.2, 30.2, 33.3

  • Barrel Outside Diameter (in) .279, .299, .338, .759, .96, 1.07, 1.18, 1.31

  • Compatible Conductor Range (AWG/kcmil) 4/0 – 4/0, 400 – 400, 4 – 4, 500 – 500, 600 – 600, 6 – 6, 750 – 750, 8 – 8

  • Compatible Conductor Cross-Section Range (mm²) 8.36, 13.3, 21.2, 107, 203, 253, 304, 380

Operation/Application

  • Compression Connector Product Type  Terminal Lug

Industry Standards

  • NEMA Spacing (2-Hole)  No

  • Compatible With Agency/Standards Products  CSA, UL

Product Availability

  • Product Availability  Americas

Other

  • Die Color Code  Black, Blue, Green, Orange, Pink, Red

Reference Number

  • TE Internal Number CAT-TCTL

Related Materials

Product Specifications