Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type
Dynamic Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm)
20, 50, 100, 150, 200, 750
-
Full Scale Range (lbf)
16, 40, 80, 120, 160, 600
-
Supply Voltage (VDC)
1 – 10, 10 – 30, -15 – 15
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS)
±.25
Operation/Application
-
Rotation Speed (RPM)
1250 – 3000
-
Output Signal Type
±2 mV/V, ±2 V, ±5 V
Other
-
Force Direction
Clockwise, Counterclockwise
Reference Number
-
TE Internal Number
CAT-TOR0002