Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Torque Sensor Type
Static Torque Sensors
Electrical Characteristics
-
Full Scale Range (Nm)
15, 20, 25, 100, 200, 300, 800
-
Full Scale Range (lbf)
12, 16, 20, 80, 160, 240, 640
-
Full Scale Range (lbf)
12, 16, 20, 80, 160, 240, 640
-
Supply Voltage (VDC)
1 – 10, 10 – 30, -15 – 15
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS)
±.25
Operation/Application
-
Rotation Speed (RPM)
Static
-
Output Signal Type
±2 mV/V, ±2 V, ±5 V
Other
-
Force Direction
Clockwise, Counterclockwise
Reference Number
-
TE Internal Number
CAT-TOR0006