This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single Wall

Configuration Features

  • Number of Conductors  1

Electrical Characteristics

  • Operating Voltage (VAC) 600

Body Features

  • Wire Color (Base)  Black, Red

  • Wire & Cable Insulation Material  Flexible Polyolefin

  • Cable Color  Black

  • Conductor Material  Tin-Coated Copper, Tin-Plated Copper

Dimensions

  • Outside Cable Diameter (mm) 5.2, 12.5

  • Outside Cable Diameter (in) .205, .492

  • Conductor Diameter Range  3.6 mm [ .142 in ]

  • Wire Size (mm²) 6, 25

Usage Conditions

  • Cable Type  Power, TR16

  • Operating Temperature Range (°C) -55 – 125

Reference Number

  • TE Internal Number CAT-TR-CABLE

Related Materials

Datasheets & Catalog Pages