This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity’s platform speed sensors are contactless sensors that measure gear input or output speed of a transmission gear wheel. The technology is based on a Hall/ GMR with an integrated magnet to detect speed and direction of a ferromagnetic gear wheel. There are different length and connector shapes available. To fulfill current market requirements on functional safety  these sensors are qualified up to ASIL B with the newest IC generations. Our platform sensors are designed for harsh automotive and commercial vehicle environments, such as powertrain applications with high temperature, vibration, shock, and sealing requirements.

Product Highlights

  • Triggered by ferromagnetic gear wheel
  • Current interface with direction detection
  • IP6K9K sealed connector interface
  • Robust in harsh environments

Features & Benefits

  • Contactless speed sensor
  • Different shape options available
  • Functional safety certified to ASIL B
  • Diagnostics ability due to two-wire interface
  • Designed for harsh environments where vibration and shock are present
  • Operating temperature up to +140°C
horizontal-row

Connect With Us

At TE, we understand the critical role of precise, high-quality sensors in automotive engineering. Our solutions, developed through advanced engineering capabilities and industry application knowledge, are tailored to meet the most demanding technical requirements. Around the world, we ensure responsive service and seamless integration into your existing systems. If you're looking for sensors that deliver both performance and reliability, let's connect. Our team is ready to discuss how we can contribute to the success of your next project with our customized sensor solutions. 




Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Speed Sensor Product Type  Automotive

Operation/Application

  • Functional Area  Brake & Safety, eMotor, Transmission

Reference Number

  • TE Internal Number CAT-TRS0027

Related Materials

CAD Files

Datasheets & Catalog Pages