Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Dimensions
-
Product Length
23.16 mm [ .91 in ]
-
Compatible Insulation Diameter Range (mm)
2.79 – 3.81, 1.52 – 2.8
-
Compatible Insulation Diameter Range (in)
.06 – .11, .11 – .15
-
Terminal Material Thickness (mm)
.33, .36
-
Terminal Material Thickness (in)
.014, .013
-
Wire Size (AWG)
18 – 14, 22 – 18
-
Wire Size (mm²)
.82 – 2.08, .32 – .82
Mechanical Attachment
-
Wire Insulation Support
With
Body Features
-
Insulation Material
Nylon
Packaging Features
-
Packaging Quantity
2400, 2200
-
Packaging Method
Strip/Reel
Other
-
Barrel Color
Natural
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Compatible With Agency/Standards Products
UL
Termination Features
-
Product Terminates To
Wire & Cable
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
4.75 mm [ .187 in ]
-
Mating Tab Thickness (mm)
.51, .81
-
Mating Tab Thickness (in)
.032, .02
-
Terminal Orientation
Flag
-
Contact Base Material
Brass
-
Terminal Plating Material
Unplated
-
Crimp Type
Tab-Lok
-
Barrel Type
Open
Usage Conditions
-
Insulation Option
Fully Insulated
Reference Number
-
TE Internal Number
CAT-UL8-18702