Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ultrasonic Sensor Type
Point Liquid Level Sensors
-
Ultrasonic Sensor Style
Gap
Electrical Characteristics
-
Output Type
Analog 4 - 20 mA Power Loop
-
Input Voltage (VDC)
5 – 30
Dimensions
-
Cable Length (m)
.31, 1.22, 3.05, 6.1
-
Cable Length (ft)
1, 4, 10, 20
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Operation/Application
-
Pressure (psi)
250
-
Actuation Point/Sensing Range
.25 Inches
Other
-
Port Fitting
1/2 NPT, 1/4 NPT
Reference Number
-
TE Internal Number
CAT-ULT0002