This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Contact Features

  • Contact Type  Socket

  • Contact Options  Installed

  • Contact Base Material  Beryllium Copper

  • Contact Mating Area Plating Material  Gold

  • Contact Current Rating (Max) (A) 1

Termination Features

  • Termination Method to PCB  Surface Mount

  • Termination Method to Wire & Cable  Preterminated Flying Leads

Product Type Features

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Wire, Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board, Wire & Cable

Configuration Features

  • Number of Positions  15, 37, 4, 9

Mechanical Attachment

  • Mounting Hardware  Screw

  • Connector Mounting Type  Board Mount, Cable Mount (Free-Hanging)

Housing Features

  • Centerline (Pitch)  .64 mm [ .025 in ]

Usage Conditions

  • Operating Temperature Range  -200 – 200 °C [ -328 – 392 °F ]

Operation/Application

  • Circuit Application  Power, Signal

Other

  • EU RoHS Compliance  Not Compliant, Compliant

  • EU ELV Compliance  Compliant, Not Compliant

Reference Number

  • TE Internal Number CAT-USS-RECEPTACLE

Related Materials

Datasheets & Catalog Pages