Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Single
-
Form Factor
XFP
-
Pluggable I/O Product Type
Cage Assembly
-
Sealable
Yes
Configuration Features
-
Number of Ports
1
-
Port Matrix Configuration
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
10
Body Features
-
Heat Sink Height Class
Custom, Networking, Networking Tall, PCI, SAN
-
Heat Sink Style
Blade, Fin, Pin
-
Heat Sink Height (in)
.256
-
Cage Plating Material
Tin
-
Primary Product Material
Aluminum
-
Heat Sink Height
6.5 mm [ .256 in ]
-
Heat Sink Finish
Anodized Black, Electroless Nickel, Nickel
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
-
Contact Current Rating (Max) (A)
.5
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
-
Termination Post & Tail Length (mm)
2.05
-
Termination Post & Tail Length (in)
.08, .081
Mechanical Attachment
-
PCB Mounting Style
Double-Sided (Belly-to-Belly), Through Hole - Press-Fit
Housing Features
-
Cage Material
Copper Alloy, Nickel Silver Alloy
-
Housing Material
LCP
Dimensions
-
Product Width (mm)
21.7, 22, 64.03
-
Product Width (mm)
21.7, 22, 64.03
-
Product Width (in)
.854, 2.52
-
Product Length (mm)
21.7, 64.03, 65.53, 75.5
-
Product Length (in)
.854, 2.58
-
Product Length (in)
.854, 2.58
Usage Conditions
-
Operating Temperature Range
-10 – 70 °C [ 14 – 158 °F ]
Operation/Application
-
Heat Sink Compatible
No, Yes
-
Circuit Application
Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Box & Tray, Tray
Other
-
Included Lightpipe
No
-
EMI Containment Feature Type
Elastomeric Gasket
Reference Number
-
TE Internal Number
CAT-X29-C1171XN