Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel, Tape
Housing Features
-
Housing Material
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch)
.8 mm [ .03 in ]
Contact Features
-
Contact Current Rating (Max) (A)
.5
-
Contact Base Material
Phosphor Bronze
-
Contact Mating Area Plating Material Thickness (µm)
.76, .38
-
Contact Mating Area Plating Material Thickness (µin)
15, 29.92
-
Contact Mating Area Plating Material
Gold
Mechanical Attachment
-
PCB Mounting Style
Double-Sided (Belly-to-Belly)
Termination Features
-
Termination Method to PCB
Surface Mount
Industry Standards
-
UL Flammability Rating
UL 94V-0
Product Type Features
-
Form Factor
XFP
-
Pluggable I/O Product Type
Connector
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
10
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
Included Lightpipe
No
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-X29-C76264